Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A800-60-15
ORDERNO
Article-number
A800-60-15
BALL
Ball-Ø
60 mm
SER
Series
800
FH
Finish housing
stainless steel
FB
Finish balls
stainless steel
LC
Load capacity
1000 kg
A
117 mm
B
29.5 mm
C
17.0 mm
D
100 mm
E
48.0 mm
F
5.0 mm
L
77.5 mm
VER1
2
VER2
2
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices